2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Lagre filen hereller
Filformater som støttes: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

C-KSR5002-B1-150-PR-FP0-W0

Expand Table
EN
1/5
Part Number
PN
Type
TYPE
Type Selection
TS
Specification
S
Lead
L
Rail Length L1
L1 [mm]
Metric Motor Adaptors
MMA
Motor Direction
MD
Attachement
ATT
Sensor Quantity
ALT1
Base Overall Length L1
L2 [mm]
Surface Treatment of Base (Rail)
STB
Hardness of Base (Rail)
HARDB
Material of Base
MATB
Material of Block
MATBL
Material of Motor Bracket
MATMB
1
C-KSR5002-B1-150-PR-FP0-W0
C-KSR
Not Provided
50
2
150
H0
PR
No Attachment
with W0 (Sensor Quantity (0))
220
Low Temperature Black Chrome Plating
58~62 HRC
SC55
20CR
Aluminium Alloy
Vis komprimert visning (1 konfigurerbart produkt)
Order numberDUMMY
ShorttextEconomy Actuators KSR50 Quad/KSRC50 Cap Plate Type
Siste endring31.08.2023 07:41:26
Enhet

Klassifiseringer

CNS

CNSERPBASE Object Properties